30.2.15 Write Sequences

Reads from the panel being programmed stall until the programming sequence finishes. This is because FCW programming requests have the higher priority than read requests.

Note: Performing any programming sequence when power is lost results in an undefined increased wear of the panel. Loss of power is defined as receiving a POR event.