37.12.8 Host Interrupt Flag Status and Clear
Name: | INTFLAG |
Offset: | 0x1C |
Reset: | 0x0000 |
Property: | - |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
DDISC | DCONN | ||||||||
Access | R/W | R/W | |||||||
Reset | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
RAMACER | UPRSM | DNRSM | WAKEUP | RST | HSOF | ||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 9 – DDISC Device Disconnection Interrupt Flag
This flag is cleared by writing a one to the flag.
This flag is set when the device has been removed from the USB Bus and will generate an interrupt if INTENCLR/SET.DDISC is one.
Writing a zero to this bit has no effect.
Writing a one to this bit clears the DDISC Interrupt Flag.
Bit 8 – DCONN Device Connection Interrupt Flag
This flag is cleared by writing a one to the flag.
This flag is set when a new device has been connected to the USB BUS and will generate an interrupt if INTENCLR/SET.DCONN is one.
Writing a zero to this bit has no effect.
Writing a one to this bit clears the DCONN Interrupt Flag.
Bit 7 – RAMACER RAM Access Interrupt Flag
This flag is cleared by writing a one to the flag.
This flag is set when a RAM access error occurs during an OUT stage and will generate an interrupt if INTENCLR/SET.RAMACER is one.
Writing a zero to this bit has no effect.
Bit 6 – UPRSM Upstream Resume from the Device Interrupt Flag
This flag is cleared by writing a one to the flag.
This flag is set when the USB has received an Upstream Resume signal from the Device and will generate an interrupt if INTENCLR/SET.UPRSM is one.
Writing a zero to this bit has no effect.
Bit 5 – DNRSM Down Resume Interrupt Flag
This flag is cleared by writing a one to the flag.
This flag is set when the USB has sent a Down Resume and will generate an interrupt if INTENCLR/SET.DRSM is one.
Writing a zero to this bit has no effect.
Bit 4 – WAKEUP Wake Up Interrupt Flag
This flag is cleared by writing a one.
This flag is set when:
l The host controller is in suspend mode (SOFE is zero) and an upstream resume from the device is detected.
l The host controller is in suspend mode (SOFE is zero) and an device disconnection is detected.
l The host controller is in operational state (VBUSOK is one) and an device connection is detected.
In all cases it will generate an interrupt if INTENCLR/SET.WAKEUP is one.
Writing a zero to this bit has no effect.
Bit 3 – RST Bus Reset Interrupt Flag
This flag is cleared by writing a one to the flag.
This flag is set when a Bus “Reset” has been sent to the Device and will generate an interrupt if INTENCLR/SET.RST is one.
Writing a zero to this bit has no effect.
Bit 2 – HSOF Host Start-of-Frame Interrupt Flag
This flag is cleared by writing a one to the flag.
This flag is set when a USB “Host Start-of-Frame” in Full Speed or a keep-alive in Low Speed has been sent (every 1 ms) and will generate an interrupt if INTENCLR/SET.HSOF is one.
The value of the FNUM register is updated.
Writing a zero to this bit has no effect.