45.7.12 Filter Value

Note: This register is write-synchronized: SYNCBUSY.FILTER must be checked to ensure the FILTER register synchronization is complete.
Table 45-13. Register Bit Attribute Legend
Symbol Description Symbol Description Symbol Description
R Readable bit HC Cleared by Hardware (Grey cell) Unimplemented
W Writable bit HS Set by Hardware X Bit is unknown at Reset
K Write to clear S Software settable bit
Name: FILTER
Offset: 0x15
Reset: 0x00
Property: Write-Synchronized

Bit 76543210 
 FILTER[7:0] 
Access RWRWRWRWRWRWRWRW 
Reset 00000000 

Bits 7:0 – FILTER[7:0] Filter Value

These bits select the PDEC inputs filter length. The input signal minimum duration will be (FILTER+1)*tGCLK_PDEC.

These bits have no effect when COUNTER operation mode is selected.