30.3.13.1 Flash Panel ECC Organization
The following table shows the ECC Calculation Vector bit order with respect to flash data bits and parity bits. The first column is the ECC Calculation Vector. The next two columns map the Read/Write Data and ECC Parity bits to the Calculation Vector. V[n] defines the bit which is selected by FFLT*PTR, so n=FFLT*PTR.
Vector Bits | Data Bits | ECC Parity Bits |
---|---|---|
V[n] | D[n] | EP[n] |
0 | - | 0 |
1 | - | 1 |
2 | - | 2 |
3 | 0 | - |
4 | - | 3 |
7:5 | 3:1 | - |
8 | - | 4 |
15:9 | 10:4 | - |
16 | - | 5 |
31:17 | 25:11 | - |
32 | - | 6 |
63:33 | 56:26 | - |
64 | - | 7 |
127:65 | 119:57 | - |
128 | - | 8 |
136:129 | 127:120 | - |
255:137 | 246:128 | - |
256 | - | 9 |
265:257 | 255:247 | - |
The following table shows the ECCCTL and CTL field decode. The CTL field is stored in Flash and the fault logic can inject errors into it based on FFLTCTRL.CTLFLT.
Error Correction Mode | ECCCTL[1:0] | Write Value CTL[2:0] | Read Values CTL[2:0] | Operation |
---|---|---|---|---|
Bypass Mode | 2’b11 | 3’b000 | Don’t Care | Quad Write w/ ECC Read w/o ECC Check |
3’b111 | Don’t Care | Single Write w/ Parity Read w/o Parity Check | ||
Dynamic Mode w/o Bus Error | 2’b10 | 3’b000 |
3’b000 3’b001 3’b010 3’b100 |
Quad Write w/ ECC Read w/ ECC but w/o DED bus error DERR valid |
3’b111 |
3’b111 3’b110 3’b101 3’b011 |
Single Write w/ Parity Read w/o Parity buserror DERR valid | ||
Dynamic Mode | 2’b01 | 3’b000 |
3’b000 3’b001 3’b010 3’b100 |
Quad Write w/ ECC Read w/ ECC |
3’b111 |
3’b111 3’b110 3’b101 3’b011 |
Single Write w/ Parity Read w/ Parity | ||
ECC Mode | 2’b00 | 3’b000 | Don’t Care | Quad Write w/ ECC Read w/ ECC |
N/A | N/A | Single Write is not available in this mode. All reads use ECC. | ||
Note: If switching modes, Single Writes in Bypass or Dynamic cause SEC
and DED errors in ECC mode. It is highly recommend to select and use
only one Error Correction Mode.
|