11.5.1.5 FUCFG2 - User Configuration Register 2 – SUPC DS Supply Monitor Overseer and Reference (SMOR) Configuration
Name: FUCFG2
Offset: 0x0048, Value after chip erase: 0x00000079
Bits 6-3 CKT[3:0] : Reserved
Bits 2:1 BOR_TRIP[1:0] : BOR Trip Value
Note: See DCBOR Electrical
Specifications.
Bit 0 BOR_HYS : BOR Hysteresis
Note: See
DCBOR Hysteresis Electrical Specifications.