11.5.1.3 FUCFG0 - User Configuration Register 0 – WDT Configuration
Name: FUCFG0
Offset: 0x0040, Value after chip erase: 0x0
Bits 23-16 EWOFFSET[3:0] : Configuration setting for WDT.EWCTRL.EWOFFSET[3:0]
Bits 15-12 WDT_WIN[3:0] : Configuration setting for WDT.CONFIG.WINDOW[3:0]
Bits 11-8 PER[3:0] : Configuration setting for WDT.CONFIG.PER[3:0]
Bit 7 ALWAYSON : Configuration setting for WDT.CTRLA.ALWAYSON
Bit 6 RUNSTDBY : Configuration setting for WDT.CTRLA.RUNSTDBY
Bit 2 WEN : Configuration setting for WDT.CTRLA.WEN
Bit 1 ENABLE : Configuration setting for WDT.CTRLA.ENABLE