11.5.1.13 FUCFG10 - User Configuration Register 10 – Peripheral Bus A security attribution (BOOTROM_NONSECA)
| Name: FUCFG10 |
| Offset: 0x0068 |
| Value after chip erase: 0x0000_0000 |
| Bit 14: NONSECA_PAC |
| Bit 13: NONSECA_EIC |
| Bit 12: NONSECA_RTC |
| Bit 11: NONSECA_WDT |
| Bit 10: NONSECA_FREQM |
| Bit 9: NONSECA_MCLK |
| Bit 8: NONSECA_GCLK |
| Bit 7: NONSECA_OSC32KCTRL |
| Bit 6: NONSECA_OSCCTRL |
| Bit 5: NONSECA_RSTC |
| Bit 4: NONSECA_SUPC |
| Bit 3: NONSECA_PM |