11.5.1.14 FUCFG11 - User Configuration Register 11 – Peripheral Bus B security attribution (BOOTROM_NONSECB)

Name: FUCFG11
Offset: 0x006C
Value after chip erase: 0x0000_0000
Bit 16: NONSECB_TCC3
Bit 15: NONSECB_TCC2
Bit 14: NONSECB_TCC1
Bit 13: NONSECB_TCC0
Bit 12: NONSECB_SERCOM3
Bit 11: NONSECB_SERCOM2
Bit 10: NONSECB_SERCOM1
Bit 9: NONSECB_SERCOM0
Bit 8: NONSECB_EVSYS
Bit 6: NONSECB_PRM
Bit 5: NONSECB_CMCC
Bit 4: NONSECB_HMATRIX
Bit 3: NONSECB_DMA1
Bit 2: NONSECB_DMA0
Bit 1: NONSECB_PORT