11.5.1.15 FUCFG12 - User Configuration Register 12 – Peripheral Bus C security attribution (BOOTROM_NONSECC)

Name: FUCFG12
Offset: 0x0070
Value after chip erase: 0x0000_0000
Bit 23: NONSECC_EBI
Bit 22: NONSECC_USB
Bit 21: NONSECC_SDMMC1
Bit 20: NONSECC_SDMMC0
Bit 19: NONSECC_TRNG
Bit 18: NONSECC_ETH
Bit 17: NONSECC_CAN1
Bit 16: NONSECC_CAN0
Bit 15: NONSECC_PDEC
Bit 14: NONSECC_CCL
Bit 13: NONSECC_PCC
Bit 12: NONSECC_SPI_IXS
Bit 11: NONSECC_PTC
Bit 10: NONSECC_AC
Bit 9: NONSECC_ADC
Bit 8: NONSECC_TCC7
Bit 7: NONSECC_TCC6
Bit 6: NONSECC_TCC5
Bit 5: NONSECC_TCC4
Bit 4: NONSECC_SERCOM7
Bit 3: NONSECC_SERCOM6
Bit 2: NONSECC_SERCOM5
Bit 1: NONSECC_SERCOM4