52.34 True Random Number Generator (TRNG) Electrical Specifications

Table 52-48. True Random Number Generator Module Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDDREG=VDDIO=AVDD 1.71V to 3.63V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
TRNG_1TRNGWKUPDelay between TRNG Enable (CTRLA.ENABLE=1) and first random number read100——ms—