52.5 MCU Idle Power

Table 52-8. MCU Idle Current Consumption DC Electrical Specifications
DC CHARACTERISTICS Standard Operating Conditions: VDDREG = VDDIO = AVDD 1.71V to 3.6V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsClock/FreqPower PinTyp. (1)Max.UnitsConditions
IPWR_1IDD_IDLE (2)MCU IDD in Idle modePLL_120_MHz VDDIO = AVDD = 3.3V22mAPLL runs at 120 MHz, uses XOSC with 48 MHz crystal as reference clock
IPWR_3VDDREG = 3.3V926mA
IPWR_5DFLL _48_MHz VDDIO = AVDD = 3.3V22mADFLL in open loop
IPWR_7VDDREG = 3.3V314mA
IPWR_9XOSC _48_MHz VDDIO = AVDD = 3.3V22mA48 MHz crystal
IPWR_11VDDREG = 3.3V314mA
Note:
  1. Typical values at 25°C only.
  2. Conditions:
    • No peripheral modules are operating (i.e., all peripherals are inactive)
    • APB peripheral bus clocks: default settings after reset
    • CMCC Cache disabled
    • MCU is running on Flash with automatic wait state
    • VREG_USB disabled
    • I/Os are inactive input mode with input trigger disabled
    • All clock generation sources disabled unless otherwise specified
    • WDT, CFD Clock Fail Detect disabled

Operating Conditions

  • VDDIO = 3.3V
  • PLL_120_MHz
Figure 52-2. Power Consumption over Temperature in Idle0 Mode (Typical values for guidance only, not characterized over Process or voltage)