52.17 Low Power Internal 32kHz RC Oscillator (OSCULP32K) Electrical Specifications

Table 52-21. OSCULP32K AC Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDDREG=VDDIO=AVDD 1.71V to 3.6V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
LP32K_1FOSC_LPRC32KOutput Frequency30.132.76836.8kHz-40°C ≤ TA ≤ +85°C (i.e. Factory Default Calibration)
LP32K_9RC32K_DutyLPRC32K OSC Duty Cycle—50—%—