52.32 Ethernet MAC (ETH) Electrical Specifications

Figure 52-32. MII Ethernet Module Output AC Timing Diagrams (Media-Independent Interface)
Figure 52-33. GMII Receive Ethernet Module AC Timing Diagrams (Gigabit Media-Independent Interface)
Figure 52-34. GMII Transmit Ethernet Module AC Timing Diagrams (Gigabit Media-Independent Interface)
Table 52-45. MII RX/TX Ethernet Module AC Electrical Specifications (Media-Independent Interface)
AC CHARACTERISTICSStandard Operating Conditions: VDDREG = VDDIO = AVDD 1.71V to 3.63V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
MII Output AC TIMING Requirements
ET_1tMDIOSUMDIO Set-up Time-32——nsVDDIO = 3.3V with CLOAD = 20 pF
ET_3tMDIOHOLDMDIO Hold Time0——ns
ET_5tMDIOVALMDIO Output Valid Time36—40ns
MII RX AC TIMING Requirements
ET_7tRXCLKRXCLK PeriodNote 1——nsVDDIO = 3.3V with CLOAD = 20 pF
ET_9tRXCLKHRXCLK High TimetRXCLK / 2——ns
ET_11tRXCLKLRXCLK Low TimetRXCLK / 2——ns
ET_13tRXSU tRXERSU tRXDVSUERX[3:0], ERXER & ERXDV Set-up Time4——ns
ET_15tRXHOLD tRXERHOLD tRXDVHOLDERX[3:0], ERXER & ERXDV Hold Time0——ns
MII TX AC TIMING Requirements
ET_17tTXCLKTXCLK PeriodNote 1——nsVDDIO = 3.3V with CLOAD = 20 pF
ET_19tTXCLKHTXCLK High TimetTXCLK / 2——ns
ET_21tTXCLKLTXCLK Low TimetTXCLK / 2——ns
ET_23tTXCOLSU tTXCRSSUTXCOL & TXCRS Set-up Time29——ns
ET_25tTXCOLHOLD tTXCRSHOLDTXCOL & TXCRS Hold Time9——ns
ET_27tTX[3:0]VAL tTXERVAL tTXENVALTX[3:0], TXER & TXEN valid times9—11ns—
Note:
  1. 40 ns, (i.e., 25 MHz), for 100BASE-TX operation, 400 ns, (i.e., 2.5 MHz), for 10BASE-T operation. Clock source ≤ 50 ppm. Clock accuracy and stability requirements will depend on performance targets and certification requirements.
Figure 52-35. RMII Ethernet Module AC Timing Diagrams (Reduced Media-Independent Interface)
Table 52-46. RMII Ethernet Module AC Electrical Specifications (Reduced Media-Independent Interface)
AC CHARACTERISTICSStandard Operating Conditions: VDDREG = VDDIO = AVDD 1.71V to 3.63V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
RMII AC TIMING Requirements
ET_29tREFCLKReference Clock Period—Note 1— nsVDDIO = 3.3V with CLOAD = 20 pF
ET_31tREFCLKIHReference Clock High Time—tREFCLK / 2—ns
ET_33tREFCLKILReference Clock Low Time—tREFCLK / 2—ns
ET_35REFCLKDCReference Clock Duty Cycle—50—%
ET_41tRX[1:0]SU tRXERSURXD[1:0], RXER Set-up time4——ns
ET_43tRX[1:0]HOLD tRXERHOLDRXD[1:0], RXER hold time0——ns
ET_45tTX[1:0]VAL tTXENVALTX[1:0], TXEN valid time9—10ns
Note:
  1. 40 ns, (i.e., 25 MHz), for 100BASE-TX operation, 400 ns, (i.e. 2.5 MHz), for 10BASE-T operation. Clock source ≤ 50 ppm. Clock accuracy and stability requirements will depend on performance targets and certification requirements.