52.11 Peripheral Active Power

Table 52-14. Peripheral Active Current DC Electrical Specifications
DC CHARACTERISTICS (1)Standard Operating Conditions: VDDREG = VDDIO = AVDD 1.71V to 3.63V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsConditions
MODULES/PERIPHERALS ACTIVE CURRENTS ≤ 1 mA
PAI_51ACAnalog Comparator Current2 Comparators Enabled
PAI_52BORBOR Current—
PAI_53CCLCCL Current—
PAI_54EICEIC Current—
PAI_55EVSYSEVSYS Current—
PAI_56FREQMFREQM Current—
PAI_57SERCOMSERCOM CurrentSPI mode, baudrate = 20 MHz, internal loopback
PAI_58TRNGTRNG Current—
PAI_59WDTWDT Current—
MODULES/PERIPHERALS ACTIVE CURRENTS ≤ 3 mA
PAI_100ADCAnalog-to-Digital Converter Current12-bit, Core 0 = 3.125 Msps. DMA enabled for data transfers
PAI_101CAN-FDCAN-FD Current8 Mbps
PAI_102I2SI2S CurrentI2S mode, 2 channels, Sampling Frequency = 192 kHz. DMA enabled for data transfers
PAI_103PTCPTC CurrentSingle Mutual Capacitance node, acquisition time = 10 ms
PAI_104SQISQI CurrentSDR mode, SQI frequency = 84 MHz, Load = 30 pF. DMA enabled for data transfers
PAI_105TCCTCC Current—
PAI_106XOSCXOSC Current48 MHz crystal, AGC Enabled
PAI_107PCCPCC CurrentDMA enabled for data transfers
PAI_108PDECPDEC Current—
PAI_109USB FSFull-Speed USB—
MODULES/PERIPHERALS ACTIVE CURRENTS ≤ 5 mA
PAI_200ETHEthernet CurrentMII 100 Mbit/s. DMA enabled for data transfers
MODULES/PERIPHERALS ACTIVE CURRENTS ≤ 10 mA
PAI_400DMADMA Current—
PAI_401FlashFlash Erase/Write—
PAI_402PLLPLL Active CurrentPLL output = 120 MHz
MODULES/PERIPHERALS ACTIVE CURRENTS ≤ 15 mA
PAI_800EBIEBI Current—
PAI_801HSMHardware Security Module CurrentDMA enabled for data transfers
PAI_802SDMMCSDMMC Active CurrentSD frequency = 52 MHz, Load = 30 pF. DMA enabled for data transfers
MODULES/PERIPHERALS ACTIVE CURRENTS ≤ 50 mA
PAI_1000USB HSHigh-Speed USB CurrentDMA enabled for data transfers
Note:
  1. These values are for worst case guidance only unless otherwise specified, actual values depend on user peripheral configuration and operating frequency.