52.36 SD/MMC Host Controller (SDHC) Electrical Specifications

Figure 52-38. SD/SDIO/MMC SDHC Module AC Timing Diagram
Table 52-50. SD Host Controller AC Timing Specifications (1)
AC CHARACTERISTICSStandard Operating Conditions: VDDREG=VDDIO=AVDD 2.7V to 3.63V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
SD_1fGCLK_SDHCx_SLOWCommon SDHC slow input clock frequency——FCLK_31MHz—
SD_3fGCLK_SDHCx_CORESDHCx input clock frequency——FCLK_33MHz—
SD/SDIO Default Speed Mode
SD_5tSDCKClock Frequency——25MHz—
SD_7tDUTYDuty Cycle—50—%—
SD_9tHIGHClock High Time500/tSDCK——ns—
SD_11tLOWClock Low Time500/tSDCK——ns—
SD_13tRISEClock Rise Time——DI_29nsSee parameter in I/O Specifications
SD_15tFALLClock Fall Time——DI_31nsSee parameter in I/O Specifications
SD_17tIN_SETUPInput Setup Time3——ns—
SD_19tIN_HOLDInput Hold Time0——ns—
SD_21tOUT_DLYOutput Delay Time——7nsVDDIOx = 3.3V,

CLOAD = 30 pF(MAX)

SD_23tOUT_HOLDOutput HOLD Time1——ns
SD/SDIO High Speed Mode
SD_25tSDCKClock Frequency——52MHz—
SD_27tDUTYDuty Cycle—50—%—
SD_29tHIGHClock High Time500/tSDCK——ns—
SD_31tLOWClock Low Time500/tSDCK——ns—
SD_29tRISEClock Rise Time——DI_29nsSee parameter in I/O Specifications
SD_31tFALLClock Fall Time——DI_31nsSee parameter in I/O Specifications
SD_33tIN_SETUPInput Setup Time3——ns—
SD_35tIN_HOLDInput Hold Time0——ns—
SD_37tOUT_DLYOutput Delay Time——7nsVDDIOx = 3.3V,

CLOAD = 30 pF(MAX)

SD_39tOUT_HOLDOutput HOLD Time0——ns
Note:
  1. All output pins with 30pF load.