52.29 Universal Serial Bus (USB) Electrical Specifications

Table 52-41. USB Full-Speed or Low-Speed AC Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDDIO 3.0V to 3.6V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristics (1)Min.Typ.Max.UnitsConditions
USB_1VDDUSB(4)USB Transceiver Voltage3—3.6VVoltage on VDDIOx must be in this range for proper USB operation
Clocks
USB_23USBFSCLKS(2)USBFS Clock Source—48—MHzfGCLK_USBFS = 48 MHz
USB_24USBHSCLKS(3)USBHS Clock Source—12 or 24—MHz—
USB_25USBFSAHBMinimum AHB Clock for USBFS Operations12——MHz—
USB_26USBHSAHBMin. AHB Clock for USBHS Operations60——MHz—
Note:
  1. USBFS: Supports full-speed and low-speed communication. Compliant with USB 2.0 specification. USBHS: Supports high-speed, full-speed, and low-speed communication. Compliant with USB 2.0 specification.
  2. USBFS: Required clock accuracy: full-speed = ±0.25%, low-speed = ±1.5%.
  3. USBHS: XOSC clock source. Required clock accuracy: ±0.05% for all speeds.
  4. USBFS voltage range: when TA = 125 °C, the voltage range will be limited to 3.3V ±5%.
Table 52-42. USB Full-Speed or Low-Speed Clock Configuration
USBFS Clock configurationStandard Operating Conditions: VDDIO 3.0V to 3.6V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +85°C for Extended Temp

Param. No.SymbolCharacteristicsDevice mode operation.Host mode operation.
USB_30USBFS_GCLK_SRCDFLL48M Open loopNoNo
DFLL48M Close loop, Ref. internal OSC sourceNoNo
DFLL48M close loop, Ref. external XOSC/XOSC32K sourceYesNo
DFLL48M close loop, Ref. SOF (USB recovery mode)YesN/A
PLL internal OSC (DFLL48M)NoNo
PLL external XOSCYesYes
XOSC CrystalYesYes