52.12 I/O Pin Electrical Specifications

Table 52-15. I/O Pin AC/DC Electrical Specifications
AC - DC CHARACTERISTICSStandard Operating Conditions: VDDREG = VDDIO = AVDD 1.71V to 3.63V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
DI_1VILInput Low-Voltage I/O PinsGND—0.2*VDDIOVVDDIO(min) -to- VDDIO(max)
DI_3VIHInput High-Voltage Non-5V tolerant I/O Pins0.7*VDDIO—VDDIOVVDDIO(min) -to- VDDIO(max)
Input High-Voltage I/O Pins 5V-tolerant0.7*VDDIO—5.5VVVDDIO(min) -to- 5.5V
DI_5VOL4x Drive Strength I/O pins

(Output Low)

——0.4VVDDIO < 3.0V @ IOL = 3 mA (6)
VDDIO ≥ 3.0V @ IOL = 7 mA (6)
8x Drive Strength I/O pins

(Output Low)

VDDIO < 3.0V @ IOL = 6 mA (6)
VDDIO ≥ 3.0V @ IOL = 13 mA (6)
DI_9VOH4x Drive Strength I/O pins

(Output High)

VDDIO-0.6V——VVDDIO < 3.0V @ IOH = 5 mA (6)
VDDIO ≥ 3.0V @ IOH = 11 mA (6)
8x Drive Strength I/O pins

(Output High)

VDDIO < 3.0V @ IOH = 9 mA (6)
VDDIO ≥ 3.0V @ IOH = 19 mA (6)
DI_13IILInput pin leakage current-1—1µAGND ≤ VPIN ≤ VDDIO(max)

(VPIN = Voltage present on Pin)

DI_14IIL_5VInput 5.5V tolerant pin leakage current-1.1—3.5µAFor VDDIO < 1.9V:

GND ≤ VPIN ≤ VDDIO+3.6

For VDDIO ≥ 1.9V:

1.9V ≤ VPIN ≤ 5.5V

(VPIN = Voltage present on Pin)

DI_15RPDWNInternal Pull-Down

(DIR = OUT = 0, PULLEN = 1)

12.6—14.6kΩVDDIOx(min) - VDDIO(max)
DI_17RPUPInternal Pull-Up

(DIR = 0, OUT = PULLEN = 1)

12—14.5kΩ
DI_19IICLInput Low Injection Current-5——mA This parameter applies to all I/O pins.(1,4,5)
DI_21IICHInput High Injection Current——5mAThis parameter applies to all pins, with the exception of 5V tolerant I/O pins(2,3,4,5)
DI_23∑IICTTotal Input Injection Current (sum of all I/O and control pins) Absolute value of | ∑IICT |-20—20mAAbsolute instantaneous sum of all ± input injection currents from all I/O pins. ( | IICL | + | IICH | ) ≤ ∑IICT
DI_25TRISEI/O pin Rise Time

(DRVSTR = 4x)

——11nsVDDIOx(min), CLOAD = 30 pF(max)
DI_27TFALLI/O pin Fall Time

(DRVSTR = 4x)

——10.1ns
DI_29TRISEI/O pin Rise Time

(DRVSTR = 8x, SLEW = FAST)

——6.3ns
I/O pin Rise Time

(DRVSTR = 8x, SLEW = SLOW4)

——20.5ns
I/O pin Rise Time

(DRVSTR = 8x, SLEW = SLOW8)

——36.7ns
I/O pin Rise Time

(DRVSTR = 8x, SLEW = SLOW12)

——51.8ns
DI_31TFALLI/O pin Fall Time

(DRVSTR = 8x, SLEW = FAST)

——5.8ns
I/O pin Fall Time

(DRVSTR = 8x, SLEW = SLOW4)

——23.3ns
I/O pin Fall Time

(DRVSTR = 8x, SLEW = SLOW8)

——39.8ns
I/O pin Fall Time

(DRVSTR = 8x, SLEW = SLOW12)

——56.7ns
Note:
  1. VIL source < (GND - 0.3). Characterized but not tested.
  2. VIH source > (VDDIO + 0.3) for non-5V tolerant pins only.
  3. Digital 5V tolerant pins do not have an internal high side Diode-to-VDDIO, and therefore, cannot tolerate any “positive” input injection current.
  4. If the sum of all injection currents are > | ∑IICT | it can affect the ADC results by approximately 4 to 6 counts (i.e., VIH Source > (VDDIO + 0.3) or VIL source < (GND - 0.3)).
  5. Any number and/or combination of I/O pins not excluded under IICL or IICH conditions are permitted provided the “absolute instantaneous” sum of the input injection currents from all pins do not exceed the specified ∑IICT limit. To limit the injection current the user must insert a resistor in series RSERIES, (i.e. RS), between the input source voltage and device pin. The resistor value is calculated according to the following:
    • For negative Input voltages less than (GND-0.3): RS ≥ absolute value of | ((VIL source - (GND - 0.3)) / IICL) |
    • For positive input voltages greater than (VDDIO +0.3): RS ≥ ((VIH source - (VDDIO +0.3))/ IICH)
    • For Vpin voltages >VDDIO +0.3 and <GND-0.3 then RS = the larger of the values calculated above
Table 52-16. I/O Drive Strength
Drive StrengthIO Port/Pad
4xPA20, PA21, PA22, PA23, PA15, PA16, PA17, PA24, PA25, PA26, PA27, PA04, PA05, PA06, PA07, PA08, PA18, PA28, PA19, PA09, PA10, PA11, PA12, PB00, PB01, PB11, PB12, PB18, PB19, PB20, PB02, PB03, PB04, PB05, PB13, PB06, PB14, PB15, PB21, PB22, PB23, PB24, PB25, PB26, PB16, PB17, PB08, PC03, PC04, PC21, PC22, PC14, PC23, PC24, PC25, PC26, PC27, PC09, PC15, PC28, PC29, PC17, PC18, PD00, PD01, PD15, PD18, PD19, PD20, PD21
8xPA00, PA01, PA02, PA03, PA13, PA14, PB07, PB09, PB10, PC00, PC01, PC02, PC05, PC06, PC07, PC16, PC10, PC11, PC12, PC13, PC19, PC20, PD02, PD13, PD14, PD16, PD17, PD12, PD05, PD06, PD07, PD08, PD09, PD10, PD11
Figure 52-5. IOL vs VOL, 4x Drive Strength I/O on Typical parts with VDDIO = 1.71 V
Figure 52-6. IOL vs VOL, 4x Drive Strength I/O on Typical parts with VDDIO = 3.0 V
Figure 52-7. IOL vs VOL, 8x Drive Strength I/O on Typical parts with VDDIO = 1.71 V
Figure 52-8. IOL vs VOL, 8x Drive Strength I/O on Typical parts with VDDIO = 3.0 V
Figure 52-9. IOH vs VOH, 4x Drive Strength I/O on Typical parts with VDDIO = 1.71 V
Figure 52-10. IOH vs VOH, 4x Drive Strength I/O on Typical parts with VDDIO = 3.0 V
Figure 52-11. IOH vs VOH, 8x Drive Strength I/O on Typical parts with VDDIO = 1.71 V
Figure 52-12. IOH vs VOH, 8x Drive Strength I/O on Typical parts with VDDIO = 3.0 V