2.7.2 Creating a Code Coverage Report File
Code coverage information may be saved into a file by checking the “Enable Output to File” option in the Project Properties window. Enter a name for the output file in the “Output File” text box.
Whenever the simulation is halted and “Enable Output to File” is enabled, the output is regenerated and written to the file.