1 Design Requirements
(Ask a Question)The following table lists the resources required to run the demo:
| Requirement | Version |
|---|---|
| Operating System | Windows 10 or 11 |
| Hardware | |
| PolarFire Evaluation Kit (MPF300-EVAL-KIT) | Rev D or later |
| Two SMA-to-SMA cables (not provided with the kit) Optional: User can also test with on board loopback | Required for Evaluation kit. |
| Software | |
| FlashPro Express | Note: Refer to the readme.txt file provided in the design files for the software versions used with this reference design. |
| Libero SoC | |