10 Appendix B: Running the Tcl Script
(Ask a Question)TCL scripts are provided in the design files folder under directory TCL_Scripts. If required, the design flow can be reproduced from Design Implementation till generation of job file.
- Launch the Libero software.
- Select .
- Click Browse
and select
script.tclfrom the downloaded TCL_Scripts directory. - Click Run.
After successful execution of the Tcl script, the Libero project is created within the top
directory. For more information, see
mpf_an5341_v2024p1_df/TCL_Scripts/TCL_Scripts_readme.txt.
For more information about Tcl scripts and commands, see
TCL_Scripts_readme.txt file and Tcl Commands Reference Guide. Contact Technical Support for any
queries about running the Tcl script.