2.3.3.1 SerDes Core Power (SERDES_x_VDD)
(Ask a Question)The target impedance of the SERDES_x_VDD pin is calculated as 300 mΩ, based on the following values (see Power Supply):
- VSUPPLY = 1.2 V
- Itrans = 200 mA
Ripple = 5%
The following figure shows the impedance of the plane (SERDES_x_VDD) improved by the decoupling capacitors. The impedance of the plane is kept under 0.2 Ω till 100 MHz.