2.4.2.2 VDDIO
(Ask a Question)The shape of the plane does not have a specific requirement. The width of the plane must be sufficient to carry the required current. The following figures show the sample layout for VDDIO0 and VDDIO5 planes.


The shape of the plane does not have a specific requirement. The width of the plane must be sufficient to carry the required current. The following figures show the sample layout for VDDIO0 and VDDIO5 planes.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.