2.3.2.1 SerDes Core Power (SERDES_x_VDD)
(Ask a Question)Even though SERDES0 and SERDES1 cores share the same power supply, separate planes must be made while connecting to corresponding SerDes blocks, as shown in the following figure. This reduces the noise coupling between SERDES0 and SERDES1 blocks.