67.15 USART in Asynchronous Modes
In Asynchronous modes, the maximum baud rate that can be achieved is MCK2 / 8, if the bit USART_MR.OVER=1.
Example: if MCK2 = 83 MHz, the baud rate is 10.375 Mbit/s.
In Asynchronous modes, the maximum baud rate that can be achieved is MCK2 / 8, if the bit USART_MR.OVER=1.
Example: if MCK2 = 83 MHz, the baud rate is 10.375 Mbit/s.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.