57.5.3 SFC Interrupt Enable Register

The following configuration values are valid for all listed bit names of this register:

0: No effect

1: Enables the corresponding interrupt

Name: SFC_IER
Offset: 0x10
Reset: –
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
       ACE  
Access W 
Reset – 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
    LCHECK  PGMFPGMC 
Access WWW 
Reset ––– 

Bit 17 – ACE Manufacturer Area Check Error Interrupt Enable

Bit 4 – LCHECK Live Integrity Check Error Interrupt Enable

Bit 1 – PGMF Programming Sequence Failed Interrupt Enable

Bit 0 – PGMC Programming Sequence Completed Interrupt Enable