61.5.4 SHA Interrupt Disable Register

The following configuration values are valid for all listed bit names of this register:

0: No effect.

1: Disables the corresponding interrupt.

Name: SHA_IDR
Offset: 0x14
Reset: –
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
        CHECKF 
Access W 
Reset – 
Bit 15141312111098 
        URAD 
Access W 
Reset – 
Bit 76543210 
        DATRDY 
Access W 
Reset – 

Bit 16 – CHECKF Check Done Interrupt Disable

Bit 8 – URAD Unspecified Register Access Detection Interrupt Disable

Bit 0 – DATRDY Data Ready Interrupt Disable