22.9.7 AIC Interrupt Pending Register 0

The reset value of this register depends on the level of the external interrupt source. All other sources are cleared at reset, thus not pending.
Name: AIC_IPR0
Offset: 0x20
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
 PID31PID30PID29PID28PID27PID26PID25PID24 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 PID23PID22PID21PID20PID19PID18PID17PID16 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 PID15PID14PID13PID12PID11PID10PID9PID8 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 PID7PID6PID5PID4PID3PID2PID1FIQ 
Access RRRRRRRR 
Reset 00000000 

Bits 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20, 21, 22, 23, 24, 25, 26, 27, 28, 29, 30, 31 – PIDx Interrupt Pending

PID2...PID31 refer to the identifiers as defined in the Peripheral Identifiers section.
ValueDescription
0

The corresponding interrupt is not pending.

1

The corresponding interrupt is pending.

Bit 0 – FIQ Interrupt Pending

ValueDescription
0

The corresponding interrupt is not pending.

1

The corresponding interrupt is pending.