31.6.1 RXLP Control Register

Name: RXLP_CR
Offset: 0x0000
Reset: –
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
   RXDISRXEN RSTRX   
Access WWW 
Reset ––– 

Bit 5 – RXDIS Receiver Disable

ValueDescription
0

No effect.

1

The receiver is disabled. If a character is being processed and RSTRX is not set, the character is completed before the receiver is stopped.

Bit 4 – RXEN Receiver Enable

ValueDescription
0

No effect.

1

The receiver is enabled if RXDIS is 0.

Bit 2 – RSTRX Reset Receiver

ValueDescription
0

Deactivates the reset of the receiver logic.

1

The receiver logic is reset and disabled. If a character is being received, the reception is aborted. The receiver logic remains in reset state until RSTRX is written to 0.