38.5.4.2 Memory to Peripheral Transfer

XDMAC reads data from the source memory location and writes to the destination peripheral.

Figure 38-5. Memory to Peripheral Transfer Hierarchy

Memory to Peripheral transfer is also a peripheral synchronized transfer. It has a total of four levels of data transactions. They are Host, Block, Microblock, and Chunk level transactions. Host, Block, and Microblock level transactions work exactly the same way as explained earlier in the memory to memory data transfer section. In memory to peripheral data transfer, the burst level transaction is not present. The microblock is directly split into a chunk level data transaction.

XDMAC Chunk and Incomplete Chunk: When a memory to peripheral transfer is activated, the microblock level transaction is directly split into a number of data chunks. The chunk size is configured in the CSIZE field of XDMAC Channel Configuration Register (XDMAC_CCx). The chunk size denotes the number of ‘data’ to be transferred from memory to the corresponding peripheral transmit register. In general, the chunk size is set as ‘1 data’ in most of the peripherals (example: - UART, SPI, TWI, etc.), as the maximum size of their transmit register is ‘1 data’. In specific scenarios, the chunk size chosen is more than 1 data. For example, the data transmit/output registers of AES and HSMCI modules can hold more than ‘1 data’. So, the chunk size can be chosen as '2/4/8/16 data' accordingly. In this case, the larger the chunk size is, the better the performance. During ‘memory to peripheral’ transfer, the data chunks are immediately transferred when there is a hardware/software trigger. Memory burst size doesn't play any role here. When the microblock size is not a multiple of the chunk size, the last chunk being transferred contains the last trailing data.

Note: In case the chunk size is chosen as more than '1 data' for peripherals like UART, SPI, TWI, etc., then XDMAC will overwrite the same data register (transmit/output register) with multiple data. As a result, only the last data gets transmitted.