16.8.2 Serial Wire
Debug Port (SW-DP)
Debug Port Serial Wire IDCODE is 0x5BA02477.
At address 0x0 on read operations when the APnDP bit = 0. Access to the
Identification Code Register is not affected by the value of the CTRLSEL bit in the
Select Register.
| Name: | Serial Wire Debug Port
(SW-DP) |
| Property: | Read-only |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| | VERSION[3:0] | PART NUMBER[15:12] | |
| Access | R | R | R | R | R | R | R | R | |
| Reset | | | | | | | | | |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| | PART NUMBER[11:4] | |
| Access | R | R | R | R | R | R | R | R | |
| Reset | | | | | | | | | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| | PART NUMBER[3:0] | DESIGNER[10:7] | |
| Access | R | R | R | R | R | R | R | R | |
| Reset | | | | | | | | | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| | DESIGNER[6:0] | 1 | |
| Access | R | R | R | R | R | R | R | R | |
| Reset | | | | | | | | | |
Bits 31:28 – VERSION[3:0] Product Version
Number
Bits 27:12 – PART NUMBER[15:0] Product Part
Number
Product part number
is 0xBA01.
Bits 11:1 – DESIGNER[10:0]
Bit 0 – 1
Required by IEEE
Std. 1149.1. Set to 1.