66.7.2 ADC Mode Register

This register can only be written if the WPEN bit is cleared in the ADC Write Protection Mode Register.

Name: ADC_MR
Offset: 0x04
Reset: 0x20000000
Property: Read/Write

Bit 3130292827262524 
 USEQMAXSPEEDTRANSFER[1:0]TRACKTIM[3:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00100000 
Bit 2322212019181716 
 ANACH   STARTUP[3:0] 
Access R/WR/WR/WR/WR/W 
Reset 00000 
Bit 15141312111098 
 PRESCAL[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
  FWUPSLEEP TRGSEL[2:0]  
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bit 31 – USEQ User Sequence Enable

ValueNameDescription
0 NUM_ORDER Normal mode: the controller converts channels in a simple numeric order depending only on the channel index.
1 REG_ORDER User Sequence mode: the sequence respects what is defined in ADC_SEQR1 and can be used to convert the same channel several times.

Bit 30 – MAXSPEED Maximum Sampling Rate Enable in Freerun Mode

This bit should always be set to 0.

Bits 29:28 – TRANSFER[1:0] Transfer Time

The TRANSFER field must be set to 2 to guarantee the optimal transfer time.

Bits 27:24 – TRACKTIM[3:0] Tracking Time

ValueNameDescription
0 ADCCLK6 The tracking time is 6 ADC clock cycles.
1–14 – The tracking time is 6 ADC clock cycles.
15 ADCCLK7 The tracking time is 7 ADC clock cycles.

Bit 23 – ANACH Analog Change

ValueNameDescription
0 NONE No analog change on channel switching: DIFF0 is used for all channels.
1 ALLOWED Allows different analog settings for each channel. See ADC_COR.

Bits 19:16 – STARTUP[3:0] Start-Up Time

ValueNameDescription
0 SUT0 0 periods of ADCCLK
1 SUT8 8 periods of ADCCLK
2 SUT16 16 periods of ADCCLK
3 SUT24 24 periods of ADCCLK
4 SUT64 64 periods of ADCCLK
5 SUT80 80 periods of ADCCLK
6 SUT96 96 periods of ADCCLK
7 SUT112 112 periods of ADCCLK
8 SUT512 512 periods of ADCCLK
9 SUT576 576 periods of ADCCLK
10 SUT640 640 periods of ADCCLK
11 SUT704 704 periods of ADCCLK
12 SUT768 768 periods of ADCCLK
13 SUT832 832 periods of ADCCLK
14 SUT896 896 periods of ADCCLK
15 SUT960 960 periods of ADCCLK

Bits 15:8 – PRESCAL[7:0] Prescaler Rate Selection

PRESCAL = (fperipheral clock / (2 × fADCCLK)) – 1.

Bit 6 – FWUP Fast Wake-Up

ValueNameDescription
0 OFF If SLEEP is 1, then both ADC core and reference voltage circuitry are off between conversions.
1 ON If SLEEP is 1, then Fast Wake-Up Sleep mode: the voltage reference is on between conversions and ADC core is off.

Bit 5 – SLEEP Sleep Mode

ValueNameDescription
0 NORMAL Normal mode: the ADC core and reference voltage circuitry are kept on between conversions.
1 SLEEP Sleep mode: the wake-up time can be modified by programming the FWUP bit.

Bits 3:1 – TRGSEL[2:0] Trigger Selection

The trigger selection can be performed only if ADC_TRGR.TRGMOD = 1, 2 or 3.
ValueNameDescription
0 ADC_TRIG0 ADTRG
1 ADC_TRIG1 TIOA0
2 ADC_TRIG2 TIOA1
3 ADC_TRIG3 TIOA2
4 ADC_TRIG4 PWM event line 0
5 ADC_TRIG5 PWM event line 1
6 ADC_TRIG6 TIOA3
7 ADC_TRIG7 RTCOUT0