14.6.2.1 Memory Types

Although various different memory types can be specified in the page tables, the Cortex-A5 processor does not implement all possible combinations:

  • Write-through caches are not supported. Any memory marked as write-through is treated as Non-cacheable.
  • The outer shareable attribute is not supported. Anything marked as outer shareable is treated in the same way as inner shareable.
  • Write-back no write-allocate is not supported. It is treated as write-back write-allocate.

The table below shows the treatment of each different memory type in the Cortex-A5 processor in addition to the architectural requirements.

Table 14-6. Treatment of Memory Attributes
Memory Type AttributeShareabilityOther AttributesNotes
Strongly Ordered–––
DeviceNon-shareable––
Shareable––
NormalNon-shareableNon-cacheableDoes not access L1 caches
Write-through cacheableTreated as non-cacheable
Write-back cacheable, write allocateCan dynamically switch to no write allocate, if more than three full cache lines are written in succession
Write-back cacheable, no write allocateTreated as non-shareable write-back cacheable, write allocate
Inner shareableNon-cacheable–
Write-through cacheableTreated as inner shareable non-cacheable
Write-back cacheable, write allocateTreated as inner shareable non-cacheable unless the SMP bit in the Auxiliary Control Register is set (ACTLR[6] = b1). If this bit is set the area is treated as write-back cacheable write allocate.
Write-back cacheable, no write allocate
Outer shareableNon-cacheableTreated as inner shareable non-cacheable
Write-through cacheable
Write-back cacheable, write allocateTreated as inner shareable non-cacheable unless the SMP bit in the Auxiliary Control Register is set (ACTLR[6] = b1). If this bit is set the area is treated as write-back cacheable write allocate.
Write-back cacheable, no write allocate