24.5.2 Reset Controller Status Register

Note: Register reset values are:
  • 0x00000100 only when VDDCORE is rising
  • 0x00000000 when both power supplies VDDCORE and VDDBU are rising (backup reset)
Name: RSTC_SR
Offset: 0x04
Reset: See Note
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
       SRCMPNRSTL 
Access RR 
Reset  
Bit 15141312111098 
      RSTTYP[2:0] 
Access RRR 
Reset  
Bit 76543210 
        URSTS 
Access R 
Reset  

Bit 17 – SRCMP Software Reset Command in Progress

ValueDescription
0

No software command is being performed by the RSTC. The RSTC is ready for a software command.

1

A software reset command is being performed by the RSTC. The RSTC is busy.

Bit 16 – NRSTL NRST Pin Level

Records the level of the NRST pin sampled on each Main system bus clock (MCK) rising edge.

Bits 10:8 – RSTTYP[2:0] Reset Type

Reports the cause of the last processor reset. Reading RSTC_SR does not reset this field.

ValueNameDescription
0 GENERAL_RST

Both VDDCORE and VDDBU rising

1 WKUP_RST

VDDCORE rising

2 WDT_RST

Watchdog fault occurred

3 SOFT_RST

Processor reset required by the software

4 USER_RST

NRST pin detected low

5 – Reserved
6 – Reserved
7 SLCK_XTAL_RST 32.768 kHz Crystal Oscillator Failure Detection Reset

Bit 0 – URSTS User Reset Status

ValueDescription
0

No high-to-low edge on NRST happened since the last read of RSTC_SR.

1

At least one high-to-low transition of NRST has been detected since the last read of RSTC_SR. Reading the RSTC_SR resets URSTS and clears the interrupt.