41.22 UDPHS DMA Next Descriptor Address Register

Channel 0 is not used.
Name: UDPHS_DMANXTDSC
Offset: 0x0310 + (n-1)*0x10 [n=1..7]
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
 NXT_DSC_ADD[31:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 NXT_DSC_ADD[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 NXT_DSC_ADD[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 NXT_DSC_ADD[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:0 – NXT_DSC_ADD[31:0] Next Descriptor Address

This field points to the next channel descriptor to be processed. This channel descriptor must be aligned, so bits 0 to 3 of the address must be equal to zero.