27.6.20 RTC TimeStamp Date Register (Default
Mode)
These fields contain the date and the source of a tamper
occurrence if RTC_TSTR0.TEVCNT field is not null.
These fields are relevant for non-UTC mode only.
RTC_TSDR0 reports the timestamp of the first tamper event after reading RTC_TSSR0, and RTC_TSDR1 reports the timestamp of the last tamper event.
| Name: | RTC_TSDR (DEFAULT_MODE) |
| Offset: | 0xB4 + n*0x04 [n=0..1] |
| Reset: | 0x00000000 |
| Property: | Read-only |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| | | | DATE[5:0] | |
| Access | | | R | R | R | R | R | R | |
| Reset | | | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| | DAY[2:0] | MONTH[4:0] | |
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| | YEAR[7:0] | |
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| | | CENT[6:0] | |
| Access | | R | R | R | R | R | R | R | |
| Reset | | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 29:24 – DATE[5:0] Date of the Tamper (cleared by reading
RTC_TSSRx)
Bits 23:21 – DAY[2:0] Day of the Tamper (cleared by reading
RTC_TSSRx)
Bits 20:16 – MONTH[4:0] Month of the Tamper (cleared by reading
RTC_TSSRx)
Bits 15:8 – YEAR[7:0] Year of the Tamper (cleared by reading
RTC_TSSRx)
Bits 6:0 – CENT[6:0] Century of the Tamper (cleared by reading
RTC_TSSRx)