30.7.3 PTC Enable Register

Name: PTC_IED
Offset: 0x35
Reset: –
Property: Write-only

Bit 76543210 
 IER3IER2IER1IER0     
Access WWWW 
Reset –––– 

Bits 4, 5, 6, 7 – IERx Interrupt Enable

ValueDescription
0

No effect.

1

Enables interrupt for device-to-host interrupt.