67.3 DC Characteristics

Table 67-2. Recommended Thermal Operating Conditions
SymbolParameterConditionsMinTypMaxUnit
TAAmbient Temperature–-40–+105°C
TJJunction Temperature–-40–+125°C
RthJAJunction-to-ambient thermal resistance––34.8–°C/W
RthJCJunction-to-case thermal resistance––10.9–°C/W
RthJBJunction-to-board thermal resistance––23.3–°C/W
PDAllowable Power DissipationAt TA = 105°C––575mW
Table 67-3. DC Characteristics
SymbolParameterConditionsMinTypMaxUnit
VDDCOREDC supply coreProcessor clock frequency < 400 MHz1.11.21.32V
Processor clock frequency < 500 MHz1.21.251.32
Allowable voltage ripplerms value 10 kHz to 20 MHz––15mV
Slope–1.3––V/ms
VDDBUDC supply I/Os, backupMust be established first1.65 3.6V
Allowable voltage ripple rms value 10 kHz to 10 MHz––30mV
Slope –2.4––V/ms
VDDANADC supply I/Os, backupThe ADC is not functional below 2.0V1.65 3.6V
Allowable voltage ripple rms value 10 kHz to 20 MHz––20mV
Slope–2.4––V/ms
VDDIOP0DC supply LCD I/Os 1.65–3.6V
Allowable voltage ripple rms value 10 kHz to 20 MHz––20mV
VDDIOP1DC supply peripheral I/OsPeripheral I/O Lines1.65–3.6V
Allowable voltage ripple rms value 10 kHz to 20 MHz––20mV
VDDIOP2DC supply peripheral I/OsPeripheral I/O Lines1.65–3.6V
Allowable voltage ripple rms value 10 kHz to 20 MHz––20mV
VDDPLLAPLL A and main oscillator supply–1.11.21.32V
Allowable voltage ripple rms value 10 kHz to 10 MHz––20mV
rms value > 10 MHz––20
VDDUTMICDC supply UDPHS and UHPHS UTMI+ core–1.11.21.32V
Allowable voltage ripple rms value 10 kHz to 10 MHz––20mV
VDDUTMIIDC supply UDPHS and UHPHS UTMI+ interface–3.03.33.6V
Allowable voltage ripple rms value 10 kHz to 10 MHz––20mV
VDDHSICDC supply HSIC phy–1.11.21.3V
Allowable voltage ripple rms value 10 kHz to 10 MHz––20mV
VDDAUDIOPLLDC Supply AUDIO PLL–3.03.33.6V
Allowable voltage ripple rms value 10 kHz to 10 MHz––20mV
VDDFUSEDC supply fuse boxFor fuse programming only2.252.52.75V
Allowable voltage ripple rms value 10 kHz to 10 MHz––20mV
VDDSDMMCDC supply peripheral I/OsSDMMC I/Os Lines1.65–3.6V
Allowable voltage ripple rms value 10 kHz to 10 MHz––20mV
VDDISCDC supply peripheral I/OsISC I/Os Lines1.65–3.6V
Allowable voltage ripplerms value 10 kHz to 10 MHz––20mV
VDDOSCDC supply oscillatorUTMI PLL not used, USB not used1.65–3.6V
UTMI PLL used or USB used3.0–3.6V
Allowable voltage ripplerms value 10 kHz to 10 MHz––15mV
VDDIODDRDC supply SDRAM I/OsLPDDR1-DDR2 Interface I/O lines1.7 1.8 1.9V
LPDDR2-LPDDR3 Interface I/O lines 1.141.21.30
DDR3L Interface I/O lines1.291.351.45
DDR3 Interface I/O lines1.431.51.57
VILLow-level input voltage(1, 3)VDDIO in 3.3V range––0.8V
VDDIO in 1.8V range––0.3 x VDDIO
VIH High-level input voltage(1, 3)VDDIO in 3.3V range2––V
VDDIO in 1.8V range0.7 x VDDIO––
VOLLow-level output voltageIO MAX––0.41V
VOH High-level output voltageIO MAXVDDIO - 0.4––V
VhysSchmitt trigger hysteresis(3)All PIO lines, VDDIOx in 3.3V range200––mV
All PIO lines, VDDIOx in 1.8V range150––
IOLIOlL(or ISINK) (VOL = 0.4V)All GPIO_x, 1.8V: Low-1––mA
All GPIO_x, 1.8V: Medium(3)-10––
All GPIO_x, 1.8V: High(3)-18––
IOHIOH (or ISOURCE) (VOH = VDDIO - 0.4V)All GPIO_x, 1.8V: Low––1mA
All GPIO_x, 1.8V: Medium(3)––10
All GPIO_x, 1.8V: High(3)––18
IOLIOlL(or ISINK) (VOL = 0.4V)All GPIO_x, 3.3V: Low-2––mA
All GPIO_x, 3.3V: Medium(3)-20––
All GPIO_x, 3.3V: High(3)-32––
IOHIOH (or ISOURCE) (VOH = VDDIO - 0.4V)All GPIO_x, 3.3V: Low––2mA
All GPIO_x, 3.3V: Medium(3)––20
All GPIO_x, 3.3V: High(3)––32
IILLow-level input current(2)Pull-up OFF-1–1µA
Pull-up ON10–60
IIHIIHPull-down OFF-1–1µA
Pull-down ON10–60
RPULLUPPull-up resistor(3)GPIO_CLK, GPIO_IO, GPIO: 1.8V80143310kΩ
GPIO_CLK, GPIO_IO, GPIO: 3.3V4066130
RPULLDOWNPull-down resistor(3)GPIO_CLK, GPIO_IO, GPIO: 1.8V80161430kΩ
GPIO_CLK, GPIO_IO, GPIO: 3.3V4077160
RPULLUPPull-up resistor(3)GPIO_AD: 1.8V280380480kΩ
GPIO_AD: 3.3V280380480
RPULLDOWNPull-down resistor(3)GPIO_AD: 1.8V280380480kΩ
GPIO_AD: 3.3V280380480
RSERIALSerial resistor(3)GPIO–30–Ω
GPIO_IO–13–
GPIO_CLK, GPIO_AD–0–
Note:
  1. Current injection may lead to performance degradation or functional failures.
  2. IIH and IIL are only for GPIO pads.
  3. Simulation data.
Table 67-4. Recommended Operating Conditions on Input Pins (see Note 1)
SymbolParameterConditionsMinMaxUnit
VINInput line voltage range on inputs(2, 3)–-0.3VVDD + 0.3VV
IINDC current injection on inputs(4)––±0.2 mA
ITOT_INJTotal current injection per power rail or per ground rail(5)––±2 mA
Note:
  1. In this table, VDD refers to the voltage of the associated power rail of the I/O line, as defined in Pinout. For example, for PA2, VDD refers to VDDSDMMC.
  2. Input voltages VIN ≤ 0V or VIN ≥ VDD lead to negative or positive current injection on inputs.
  3. For analog inputs (PD19..PD31), input voltages VIN ≥ min(VDDANA, VADVREFP) lead to saturated A/D conversion to 0xFFF.
  4. Current injection on inputs (PD3..PD31) may degrade the analog performance of the corresponding channel (A/D converter or PTC) or the analog performance of other analog channels.
  5. Corresponds to the sum of the positive currents into one power rail and respectively to the sum of the negative currents into one ground rail as defined in Pinout.
Table 67-5.  I/O Switching Frequency(1)
GPIO Type DriveVDDUnit
CLoad = 30pF1.8V2.5V3.3V
GPIO_IOLow81215MHz
Medium608090
High80110110
GPIO_CLKLow101518
Medium90100120
High–––
GPIO_ADLow101518
Medium90100120
High–––
GPIOLow71012
Medium405060
High506070
Note:
  1. Simulation data.
Table 67-6. RSERIAL DDRIO
SymbolParameterConditionsMinTypMaxUnit

RSERIAL DDRIO

(at ±25%)

Serial resistor(1)DDR2/LPDDR1 (1.8V)–40–Ω
DDR3 (1.5V)–43–Ω
DDR3L (1.35V)–46–Ω
LPDDR2/LPDDR3 (1.2V)–49–Ω
Note:
  1. Simulation data.
Table 67-7. RSERIAL SDMMC for GPIO_EMMC Configured as SDMMC and SDMMC_HC2R.VS18EN = 1
SymbolParameterConditions1.8V3.3VUnit

RSERIAL SDMMC

(at ±25%)

Serial resistor (1)SDMMC_HC2R.DRIVERSEL:
0 – Type B5042Ω
1 – Type A3328Ω
2 – Type C6656Ω
3 – Type D10084Ω
Note:
  1. Simulation data.
Table 67-8. RSERIAL SDMMC for GPIO_EMMC NOT Configured as SDMMC or SDMMC_HC2R.VS18EN = 0
SymbolParameterConditions1.8V3.3VUnit

RSERIAL SDMMC

(at ±25%)

Serial resistor (1)PIO_CFGR.DRVSTR:
0 (very low)10084Ω
1 (low)6656Ω
2 (medium)5042Ω
3 (high)3328Ω
Note:
  1. Simulation data.
Table 67-9. QSPI IO Characteristics
SymbolParameterConditionsMinMaxUnit
fMAXQSCK output frequency(2)Load = 30 pF – 133MHz
DutyQSCK output duty cycle(2)4555%
RSERIAL QSPISerial resistor in 1.8V range(2)

VDDIO ~ 1.8V

QSPICLK_REG.SUP_SEL= 0(1)

PIO_CFGRx.DRVSTR[1:0] = 0038105Ω
PIO_CFGRx.DRVSTR[1:0] = 012055Ω
PIO_CFGRx.DRVSTR[1:0] = 101235Ω
PIO_CFGRx.DRVSTR[1:0] = 111026Ω
Serial resistor in 3.3V range(2)

VDDIO ~ 3.3V

QSPICLK_REG.SUP_SEL= 1(1)

PIO_CFGRx.DRVSTR[1:0] = 0052120Ω
PIO_CFGRx.DRVSTR[1:0] = 012660Ω
PIO_CFGRx.DRVSTR[1:0] = 101740Ω
PIO_CFGRx.DRVSTR[1:0] = 111330Ω
Note:
  1. Refer to the section Special Function Registers (SFR).
  2. Simulation data.