13.3.1 Chip ID Register

Name: CHIPID_CIDR
Offset: 0x0
Reset: 0x8A5C08C3
Property: Read-only

Bit 3130292827262524 
 EXTNVPTYP[2:0]ARCH[7:4] 
Access RRRRRRRR 
Reset 10001010 
Bit 2322212019181716 
 ARCH[3:0]SRAMSIZ[3:0] 
Access RRRRRRRR 
Reset 01011100 
Bit 15141312111098 
 NVPSIZ2[3:0]NVPSIZ[3:0] 
Access RRRRRRRR 
Reset 00001000 
Bit 76543210 
 EPROC[2:0]VERSION[4:0] 
Access RRRRRRRR 
Reset 11000011 

Bit 31 – EXT Extension Flag

ValueDescription
0 Chip ID has a single register definition without extension.
1 An extended Chip ID exists.

Bits 30:28 – NVPTYP[2:0] Nonvolatile Program Memory Type

ValueNameDescription
0 ROM ROM
1 ROMLESS ROMless or on-chip Flash
2 FLASH Embedded Flash Memory
3 ROM_FLASH ROM and Embedded Flash Memory

– NVPSIZ is ROM size

– NVPSIZ2 is Flash size

4 SRAM SRAM emulating ROM

Bits 27:20 – ARCH[7:0] Architecture Identifier

ValueNameDescription
0xA5 SAMA5 SAMA5

Bits 19:16 – SRAMSIZ[3:0] Internal SRAM Size

ValueNameDescription
0 48K 48 Kbytes
1 192K 192 Kbytes
2 384K 384 Kbytes
3 6K 6 Kbytes
4 24K 24 Kbytes
5 4K 4 Kbytes
6 80K 80 Kbytes
7 160K 160 Kbytes
8 8K 8 Kbytes
9 16K 16 Kbytes
10 32K 32 Kbytes
11 64K 64 Kbytes
12 128K 128 Kbytes
13 256K 256 Kbytes
14 96K 96 Kbytes
15 512K 512 Kbytes

Bits 15:12 – NVPSIZ2[3:0] Second Nonvolatile Program Memory Size

ValueNameDescription
0 NONE None
1 8K 8 Kbytes
2 16K 16 Kbytes
3 32K 32 Kbytes
4 – Reserved
5 64K 64 Kbytes
6 – Reserved
7 128K 128 Kbytes
8 – Reserved
9 256K 256 Kbytes
10 512K 512 Kbytes
11 – Reserved
12 1024K 1024 Kbytes
13 – Reserved
14 2048K 2048 Kbytes
15 – Reserved

Bits 11:8 – NVPSIZ[3:0] Nonvolatile Program Memory Size

ValueNameDescription
0 NONE None
1 8K 8 Kbytes
2 16K 16 Kbytes
3 32K 32 Kbytes
4 - Reserved
5 64K 64 Kbytes
6 - Reserved
7 128K 128 Kbytes
8 160K 160 Kbytes
9 256K 256 Kbytes
10 512K 512 Kbytes
11 - Reserved
12 1024K 1024 Kbytes
13 - Reserved
14 2048K 2048 Kbytes
15 - Reserved

Bits 7:5 – EPROC[2:0] Embedded Processor

ValueNameDescription
0 SAM x7 Cortex-M7
1 ARM946ES ARM946ES
2 ARM7TDMI ARM7TDMI
3 CM3 Cortex-M3
4 ARM920T ARM920T
5 ARM926EJS ARM926EJS
6 CA5 Cortex-A5
7 CM4 Cortex-M4

Bits 4:0 – VERSION[4:0] Version of the Device

Current version of the device.