33.20.1 Main System Bus Clock Switching Timings

The following tables give the worst case timings required for the Main System Bus clock to switch from one selected clock to another one. This is in the event that the prescaler is deactivated. When the prescaler is activated, an additional time of 64 clock cycles of the new selected clock has to be added.

Table 33-2. Clock Switching Timings (Worst Case)
ToFrom
Main ClockTD_SLCKPLL Clock
Main Clock–4 × TD_SLCK +
2.5 × Main Clock3 × PLL Clock +

4 × TD_SLCK +
1 × Main Clock

TD_SLCK0.5 × Main Clock + 
4.5 × TD_SLCK–3 × PLL Clock +
5 × TD_SLCK
PLL Clock0.5 × Main Clock +
4 × TD_SLCK +
PLLCOUNT × TD_SLCK +
2.5 × PLL Clock2.5 × PLL Clock +
5 × TD_SLCK +
PLLCOUNT × TD_SLCK2.5 × PLL Clock +
4 × TD_SLCK +
PLLCOUNT × TD_SLCK
Note: PLL designates either the PLLA or the UPLL Clock. PLLCOUNT designates either PLLACOUNT or UPLLCOUNT.
Table 33-3. Clock Switching Timings Between Two PLLs (Worst Case)
ToFrom
PLLA ClockUPLL Clock
PLLA Clock2.5 × PLLA Clock +
4 × TD_SLCK +
PLLACOUNT × TD_SLCK3 × PLLA Clock +
4 × TD_SLCK +
1.5 × PLLA Clock
UPLL Clock3 × UPLL Clock +
4 × TD_SLCK +
1.5 × UPLL Clock2.5 × UPLL Clock +
4 × TD_SLCK +
UPLLCOUNT × TD_SLCK