46.7.6 TWIHS Clock Waveform Generator Register
This register can only be written if the WPEN bit is cleared in the TWIHS Write Protection Mode Register.
TWIHS_CWGR is used in Host mode only.
| Name: | TWIHS_CWGR |
| Offset: | 0x10 |
| Reset: | 0x00000000 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| HOLD[4:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | ||||
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| CKSRC | CKDIV[2:0] | ||||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| CHDIV[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CLDIV[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 28:24 – HOLD[4:0] TWD Hold Time Versus TWCK Falling
If High-speed mode is selected TWD is internally modified on the TWCK falling edge to meet the I2C specified maximum hold time, else if High-speed mode is not configured TWD is kept unchanged after TWCK falling edge for a period of (HOLD + 3) × tperipheral clock.
Bit 20 – CKSRC Transfer Rate Clock Source
| Value | Name | Description |
|---|---|---|
| 0 | PERIPH_CK | Peripheral clock is used to generate the TWIHS baud rate. |
| 1 | GCLK | GCLK is used to generate the TWIHS baud rate. |
Bits 18:16 – CKDIV[2:0] Clock Divider
The CKDIV is used to increase both SCL high and low periods.
Bits 15:8 – CHDIV[7:0] Clock High Divider
The SCL high period is defined as follows:
If TWIHS_FILTR.FILT = 0:
If CKSRC = 0
thigh = ((CHDIV × 2CKDIV) + 3) × tperipheral clock
If CKSRC = 1
thigh = (CHDIV × 2CKDIV) × texternal clock
If TWIHS_FILTR.FILT = 1:
If CKSRC = 0
thigh = ((CHDIV × 2CKDIV) + 3 + (THRES + 1)) × tperipheral clock
If CKSRC = 1
thigh = (CHDIV × 2CKDIV) × texternal clock + ((THRES + 1) × tperipheral clock)
Bits 7:0 – CLDIV[7:0] Clock Low Divider
The SCL low period is defined as follows:
If TWIHS_FILTR.FILT = 0:
If CKSRC = 0
tlow = ((CLDIV × 2CKDIV) + 3) × tperipheral clock
If CKSRC = 1
tlow = (CLDIV × 2CKDIV) × texternal clock
If TWIHS_FILTR.FILT = 1:
If CKSRC = 0
tlow = ((CLDIV × 2CKDIV) + 3 + (THRES + 1)) × tperipheral clock
If CKSRC = 1
tlow = ((CLDIV × 2CKDIV) × texternal clock) + ((THRES + 1) × tperipheral clock)