1.5.3.6 SYS_WIFIPROV_CONFIG Struct

C

typedef struct
{
/* Operating mode of device */
SYS_WIFIPROV_MODE mode;

/* Flag to identify if configuration needs to be saved in NVM.
0 - Do not save configuration in NVM.
1 - Save configuration in NVM. */
uint8_t saveConfig;

/* Country Code configuration */
uint8_t countryCode[6];

/* Wi-Fi station mode configuration */
SYS_WIFIPROV_STA_CONFIG staConfig;

/* Wi-Fi access point mode configuration */
SYS_WIFIPROV_AP_CONFIG apConfig;
}SYS_WIFIPROV_CONFIG;

Summary

Configuration of device configuration parameters.

Description

Configuration of device configuration parameters.

Remarks

None.