1.5.3.4 SYS_WIFIPROV_STATUS Enum

C

typedef enum
{
/* Wi-Fi Provisioning system service is in MPFS filesystem mount state */
SYS_WIFIPROV_STATUS_MPFS_MOUNT=1,

/* Wi-Fi Provisioning system service is in NVM read state */
SYS_WIFIPROV_STATUS_NVM_READ,
/* Wi-Fi Provisioning system service is in NVM read Wi-Fi Configuration
checking state */
SYS_WIFIPROV_STATUS_CONFIG_CHECK,

/* Wi-Fi Provisioning system service is in NVM erase state */
SYS_WIFIPROV_STATUS_NVM_ERASE,

/* Wi-Fi Provisioning system service is in NVM write state */
SYS_WIFIPROV_STATUS_NVM_WRITE,

/* Wi-Fi Provisioning system service is in wait for NVM write to
complate state */
SYS_WIFIPROV_STATUS_WAITFORWRITE,

/* Wi-Fi Provisioning system service is in client request state */
SYS_WIFIPROV_STATUS_WAITFORREQ,

/*Wi-Fi Provisioning system service is in invalid state */
SYS_WIFIPROV_STATUS_NONE =255

} SYS_WIFIPROV_STATUS;

Summary

Result of a Wi-Fi Provisioning system service client interface get operation(SYS_WIFIPROV_GetStatus()).

Description

Result of a Wi-Fi Provisioning system service client interface get operation(SYS_WIFIPROV_GetStatus()).

Remarks

None.