1.5.3 Wi-Fi Provisioning System Service Interface

Data Types and Constants Summary

NameDescription
SYS_WIFIPROV_AUTHIdentifies the type of Authentication requested.
SYS_WIFIPROV_CTRLMSGIdentifies the control message for which the client has called
SYS_WIFIPROV_MODEIdentifies the Wi-Fi operating mode.
SYS_WIFIPROV_STA_CONFIGConfiguration of station parameters.
SYS_WIFIPROV_AP_CONFIGConfiguration of access point mode parameters.
SYS_WIFIPROV_CONFIGConfiguration of device configuration parameters.
SYS_WIFIPROV_STATUSResult of a Wi-Fi Provisioning system service client interface get
SYS_WIFIPROV_RESULTResult of a Wi-Fi Provisioning system service client interface operation.
SYS_WIFIPROV_CALLBACKPointer to a Wi-Fi Provisioning system service callback function.

Initialization functions Summary

NameDescription
SYS_WIFIPROV_InitializeInitializes the System Wi-Fi Provisioning module.
SYS_WIFIPROV_DeinitializeDeinitializes the module instance of the SYS WIFIPROV module

Status functions Summary

NameDescription
SYS_WIFIPROV_GetStatusReturns System Wi-Fi Provisioning service status.

Setup functions Summary

NameDescription
SYS_WIFIPROV_TasksMaintains the Wi-Fi Provisioning System tasks and functionalities.
SYS_WIFIPROV_CtrlMsgRequest Wi-Fi Provisioning system service control request interface