1.5.3.2 SYS_WIFIPROV_RESULT Enum

C

typedef enum{
    
    /* Operation completed with success */
    SYS_WIFIPROV_SUCCESS = 0,
    
    /* Operation failed. */
    SYS_WIFIPROV_FAILURE,
    
    /* Operation request object is invalid */
    SYS_WIFIPROV_OBJ_INVALID=255
    
}SYS_WIFIPROV_RESULT;

Summary

Result of a Wi-Fi Provisioning system service client interface operation.

Description

Identifies the result of Wi-Fi Provisioning service operations

Remarks

None.