1.5.3.5 SYS_WIFIPROV_AUTH Enum

C

typedef enum
{
    /* Requesting a Open Authentication types */
    SYS_WIFIPROV_OPEN = 1,
    
    /* Requesting a WEP Authentication types */
    SYS_WIFIPROV_WEP,
    
    /* Requesting a WPA/WPA2(Mixed) Authentication types */
    SYS_WIFIPROV_WPAWPA2MIXED,
    
    /* Requesting a WPA2 Authentication types */
    SYS_WIFIPROV_WPA2,
    
    /* Requesting a WPA2/WPA3(Mixed) Authentication types */
    SYS_WIFIPROV_WPA2WPA3MIXED,
    
    /* Requesting a WPA3 Authentication types */
    SYS_WIFIPROV_WPA3
    
} SYS_WIFIPROV_AUTH ;

Summary

Identifies the type of Authentication requested.

Description

Identifies the type of Authentication requested.

Remarks

None.