1.5.3.8 SYS_WIFIPROV_STA_CONFIG Struct

C

typedef struct
{
/* Wi-Fi station mode SSID */
uint8_t ssid[32];

/* Wi-Fi station mode passphrase */
uint8_t psk[64];

/* Wi-Fi station mode authentication type */
SYS_WIFIPROV_AUTH authType;

/* Wi-Fi station mode channel number.
values of channel:
0 - scan and connect to all the channels
1 to 13 - - scan and connect to specified channel */
uint8_t channel;

/* Wi-Fi station mode auto connect flag.
value 0- Don't connect to AP, wait for client request.
value 1- Connect to AP */
bool autoConnect;

} SYS_WIFIPROV_STA_CONFIG;

Summary

Configuration of station parameters.

Description

Configuration of station parameters.

Remarks

None.