1.5.3.7 SYS_WIFIPROV_AP_CONFIG Struct

C

typedef struct
{
    /* Wi-Fi access point mode SSID */
    uint8_t ssid[32];
    
    /* Wi-Fi access point mode passphrase */
    uint8_t psk[64];
    
    /* Wi-Fi access point mode authentication type */
    SYS_WIFIPROV_AUTH authType;
    
    /* Wi-Fi access point mode channel number
    values of channel:
    1 to 13 - operating channel of access point */
    uint8_t channel;
    
    /* Wi-Fi access point mode SSID visibility
    Value of ssidVisibility:
    0 - Hidden SSID
    1 - broadcast the SSID */
    bool ssidVisibility;
    
} SYS_WIFIPROV_AP_CONFIG;

Summary

Configuration of access point mode parameters.

Description

Configuration of access point mode parameters.

Remarks

None.