1.3.3.16 SYS_NET_CTRL_MSG Enum
C
typedef enum
{
// NET Socket should reconnect to Peer, the User is expected to pass pointer to SYS_NET_Config for the configuration of the new Connection.
SYS_NET_CTRL_MSG_RECONNECT = 0,
// NET Socket disconnect request from the user
SYS_NET_CTRL_MSG_DISCONNECT,
} SYS_NET_CTRL_MSG;
Summary
Identifies the control message for which the User has called the SYS_NET_CtrlMsg().
Remarks
None.