1.3.3.22 SYS_NET_Deinitialize Function
C
void SYS_NET_Deinitialize()Summary
Deinitialization of data structures of the NET service
Description
This function is used for freeing the allocated data structures for the NET service.
Example
SYS_NET_Deinitialize()
Remarks
None