1.3.3.18 SYS_NET_Config Struct
C
typedef struct
{
// Net Socket Mode to Open - SYS_NET_MODE_CLIENT(0)/ SYS_NET_MODE_SERVER(1)
uint8_t mode;
// WiFi or Eth Interface to be used for Opening the socket
uint8_t intf;
// Net Server Port
uint16_t port;
// Reconnect in case of disconnection happening - 1(Reconnect Enabled)/ 0(Reconnect Disabled)
bool enable_reconnect;
// Net Socket with 1(TLS Enabled)/ 0(TLS Disabled)
bool enable_tls;
// Socket IP Protocol - SYS_NET_IP_PROT_UDP(0) or SYS_NET_IP_PROT_TCP(1)
uint8_t ip_prot;
// Host Name - could have the server name or IP
char host_name[SYS_NET_MAX_HOSTNAME_LEN];
} SYS_NET_Config;
Summary
Used for passing on the configuration related to the Net Socket that needs to be opened via the Sys Net Service
Remarks
None.